MPS > MP Modules (Regulators w/ Intg Inductor) 1 > MPM3810  

Product

MPM3810 

Product Info

6V Input, 1.2A Synchronous Step-Down Converter Module with Integrated Inductor

Description

The MPM3810 is a module with monolithic step-down switch mode converter with built-in internal power MOSFETs and inductor. It's designed to simplify power system design and provide ease of use. The DC-DC module has a small surface-mount 3mm x 2.5mm x 0.9mm QFN package. It achieves 1.2A Peak output current from a 2.5V to 6V input voltage with excellent load and line regulation. The output voltage can be regulated as low as 0.6V. For adjustable output, only input, output capacitors and FB resistors are needed to complete the design.
The Constant-On-time control scheme provides fast transient response and eases loop stabilization. Fault condition protection includes cycle-by-cycle current limiting and thermal shutdown.
The MPM3810 is ideal for a wide range of applications including high performance DSPs, FPGAs, PDAs, portable instruments and storage.

Features

• Wide 2.5V to 6V Operating Input Range
• Fixed and Adjustable output from 0.6V
• 3mm x 2.5mm x 0.9mm QFN Package
• Total Solution Size 6mm x 3.8mm
• Up to 1.2A Peak Output Current
• 100% Duty Cycle in Dropout
• Ultra Low IQ: 17μA
• EN and Power Good for Power Sequencing
• Cycle-by-Cycle Over-Current Protection
• Short Circuit Protection with Hiccup Mode
• Adjustable Output Only Needs 4 External Components - 2 Ceramic Capacitors and FB Divider Resistors
• Fixed Output Only Needs Input and Output Capacitors

Typical Application

 

Efficiency Curve

 

Vin (Min) (V)

2.5 

Vin (Max) (V)

Iout (A)

1.2 

Iq Current (µA)

17 

Light-Load Efficienty

Yes 

Power Good

Yes 

Soft-Start

Internal 

Protection Features OCP/SCP

Yes 

Package 1

QFN12 

Package 2

 

Datasheet Download

Click here to download datasheet 

Eval Board Download

 

Buy

Click here to buy 
©2010 Monolithic Power Systems, Inc. All Rights Reserved