| 2.5V-to-6V Input, 3MHz, 1A Synchronous, Step-Down Converter Available in AEC-Q100 | 2.5 | 6 | 1.5 | 0.35 | 0.6 | 3000 | QFN8 | | Industrial/Automotive-Grade 36V, 2MHz, 0.6A Step-Down Converter Available in AEC-Q100 | 3.3 | 36 | 0.85 | 0.23 | 0.8 | 2000 | SOT23-6L | | Industrial Grade, 2.5A, 55V, Programmable Frequency White LED Driver | 4.5 | 55 | 3.0 | 0.198 | - | 1350 | QFN10 | | 3.5A, 4MHz, 36V, Step-Down Converter Available in AEC-Q100 | 4.5 | 36 | 4.7 | 0.1 | 0.8 | 400 (Adj) | QFN10 | | High-Efficiency, Fast-Transient, 5A, 36V Synchronous, Step-Down Converter (AEC-Q100 qualification in process) | 4.5 | 36 | 8 | 0.5 | 0.815 | 200kHz to 1MHz | QFN20 | | 1A, 2MHz, 55V Step-Down Converter Available in AEC-Q100 | 4.5 | 55 | 1.90 | 0.14 | 0.8 | 2000 (Adj) | QFN10 | | 2A, 2MHz, 55V Step-Down Converter Available in AEC-Q100 | 4.5 | 55 | 3.2 | 0.1 | 0.8 | 1000 (Adj) | QFN10 | | 1.5A, 2MHz, 55V Step-Down Converter Available in AEC-Q100 | 4.5 | 55 | 2.5 | 0.12 | 0.80 | 2000 (Adj) | QFN10 | | Low Quiescent Current Programmable-Delay Supervisory Circuit Available in AEC-Q100 | 1.8 | 6 | - | 1.6 | - | - | TSOT23-6 | | 5W - 30W Class D Mono Bridged Audio Amplifier Available in AEC-Q100 | 9.5 | 18 | - | - | - | - | TSSOP20F |
|
|
|
©2010 Monolithic Power Systems, Inc. All Rights Reserved
|